Apparel

Showing 15 results

  • Ladies Softshell Vest
    PHN26236
    Stay comfortable in changing weather with this water-repellent softshell, made from 96% GRS-certified post-consumer recycled polyester and 4% spandex. A flexible bonded fleece layer adds warmth and stretch, while a contrast full-length zipper and secure zippered hand pockets provide everyday convenience. The clean design has no exterior branding and is machine washable for easy care. Item Color: Black
    $44.75

    Inventory
    View product details for inventory levels
  • Mens Softshell Vest
    PHN26237
    Stay comfortable in changing weather with this water-repellent softshell, made from 96% GRS-certified post-consumer recycled polyester and 4% spandex. A flexible bonded fleece layer adds warmth and stretch, while a contrast full-length zipper and secure zippered hand pockets provide everyday convenience. The clean design has no exterior branding and is machine washable for easy care. Item Color: Black
    $44.75

    Inventory
    View product details for inventory levels
  • Ladies Packable Puffer
    PHN26234
    Stay comfortable on chilly days with this lightweight quilted puffer. The 100% recycled polyester shell features a water-repellent finish, while soft, durable pongee fabric and fill made with 95% recycled polyester provide warmth. A full-zip front, secure hand pockets, and an interior chest pocket add everyday convenience. An elastic waist drawcord lets you adjust the fit. Machine washable for easy care. Item Color: Black
    $61.90

    Inventory
    View product details for inventory levels
  • Mens Packable Puffer
    PHN26235
    Stay comfortable on chilly days with this lightweight quilted puffer. The 100% recycled polyester shell features a water-repellent finish, while soft, durable pongee fabric and fill made with 95% recycled polyester provide warmth. A full-zip front, secure hand pockets, and an interior chest pocket add everyday convenience. An elastic waist drawcord lets you adjust the fit. Machine washable for easy care. Item Color: Black
    $61.90

    Inventory
    View product details for inventory levels
  • Vintage Rain Jacket
    PHN26232
    Stay ready for rainy days with this jacket, featuring a 100% water-resistant polyurethane exterior and 190T polyester taffeta lining. A natural drawcord adds a casual touch, while waist pockets with hook-and-loop closures keep small essentials secure. Item Color: Navy
    $59.00

    Inventory
    View product details for inventory levels
  • Carharrt Dri Duc Jacket
    PHN26233
    Built for tough days and cool weather, this Carhartt jacket features durable 12-ounce cotton duck canvas, Wind Fighter® technology, and polyester thermal lining. An attached thermal-lined hood with drawcord closure, rib-knit cuffs and waistband, and a full-length brass zipper help keep you covered. Two large front pockets and two interior pockets offer convenient storage, while triple-stitched main seams add lasting strength. Item Color: Carhartt Brown
    $125.50

    Inventory
    View product details for inventory levels
  • Icon Performance Rope Cap
    PHN26129
    A sporty five-panel cap made with moisture-wicking performance fabric and UV protection. A modified flat visor and rope accent add style, while the adjustable snapback lets you dial in the fit.
    Product Color: Black with Black/White Rope
    $16.58

    Inventory
    18
    In stock
  • Wide Cuff Beanie
    PHN26226
    Keep cozy on chilly days with this classic cuffed knit beanie. Featuring a wide fold-over cuff, it's an easy addition to your cold-weather wardrobe for outdoor adventures, daily commutes, and everyday wear. Item Color: Darker Heather Grey
    $13.50

    Inventory
    270
    In stock
  • Parker Lapel Pin
    PHN26210
    This Parker lapel pin is a polished accessory that adds a professional touch to any outfit. Perfect for employees, recognition programs, company events, and everyday wear, this pin is a simple way to represent Parker Hannifin with pride.
    $3.75

    Inventory
    497
    In stock
  • Parker Malibu Sunglasses
    PHN26212
    Stay protected in style with these classic sunglasses featuring UV400 lenses that provide 100% UVA and UVB protection. Lightweight and comfortable for everyday wear, they're perfect for outdoor events, travel, sporting activities, and sunny days on the go.
    $10.00

    Inventory
    364
    In stock

1 - 15 of 15