TravisMathew Coto Performance Polo
PHN26133
A lightweight polo with a clean, polished look. Made from 4.1-ounce polyester, it features a self-fabric collar and a three-button placket with matching buttons.
Product Color: Vintage Indigo
PHN26133
|
Size
|
Inventory | Price | Quantity | Total | |
|---|---|---|---|---|---|
| 5 | $89.02 | (9 expected 11/20/2026) | |||
| 2 | $89.02 | (18 expected 11/20/2026) | |||
| 5 | $89.02 | (4 expected 11/20/2026) | |||
| 5 | $89.02 | ||||
| 2 | $89.02 | (15 expected 11/20/2026) | |||
| 2 | $89.02 | (12 expected 11/20/2026) |
Get stock alert
Not enough inventory? Submit your email address and desired total quantity below, and we will notify you when stock arrives.
Details
A lightweight polo with a clean, polished look. Made from 4.1-ounce polyester, it features a self-fabric collar and a three-button placket with matching buttons.
Product Color: Vintage Indigo
Size chart
| MEN'S | SM | MD | LG | XL | 2XL | 3XL |
| BODY LENGTH AT BACK | 28.25 | 29.5 | 30.25 | 31.25 | 32.25 | 33.25 |
| CHEST WIDTH | 19.25 | 20.75 | 22.25 | 23.75 | 25.25 | 26.75 |
| SLEEVE LENGTH FROM CENTER BACK | 17.75 | 18.5 | 19.25 | 20 | 20.75 | 21.5 |
BODY LENGTH: Measured from high point shoulder to finished hem at back.
CHEST WIDTH: Measured across the chest one inch below armhole when laid flat.
SLEEVE LENGTH: Measure from Center Back neck to shoulder point to sleeve hem.