Mens Packable Puffer
PHN26235
Stay comfortable on chilly days with this lightweight quilted puffer. The 100% recycled polyester shell features a water-repellent finish, while soft, durable pongee fabric and fill made with 95% recycled polyester provide warmth. A full-zip front, secure hand pockets, and an interior chest pocket add everyday convenience. An elastic waist drawcord lets you adjust the fit. Machine washable for easy care. Item Color: Black
PHN26235
|
Size
|
Inventory | Price | Quantity | Total | |
|---|---|---|---|---|---|
| 10 | $61.90 | ||||
| 20 | $61.90 | ||||
| 33 | $61.90 | ||||
| 37 | $61.90 | ||||
| 19 | $64.40 | ||||
| 10 | $66.90 | ||||
| 6 | $69.40 | ||||
| 3 | $71.90 |
Get stock alert
Not enough inventory? Submit your email address and desired total quantity below, and we will notify you when stock arrives.
Details
Stay comfortable on chilly days with this lightweight quilted puffer. The 100% recycled polyester shell features a water-repellent finish, while soft, durable pongee fabric and fill made with 95% recycled polyester provide warmth. A full-zip front, secure hand pockets, and an interior chest pocket add everyday convenience. An elastic waist drawcord lets you adjust the fit. Machine washable for easy care. Item Color: Black
Size chart
| Size | Neck | Chest | Waist | Sleeve Length |
|---|---|---|---|---|
| SM | 15.5 - 16 | 36 - 38 | 31 - 32 | 32.5 - 33 |
| MD | 16.5 - 17 | 39 - 41 | 33 - 35 | 33 - 33.5 |
| LG | 17 - 17.5 | 42 - 44 | 36 - 38 | 33.5 - 34 |
| 1X | 18 - 18.5 | 45 - 48 | 39 - 43 | 34 - 34.5 |
| 2X | 18.5 - 19 | 49 - 52 | 44 - 48 | 34.5 - 35 |
| 3X | 19.5 - 20.5 | 54 - 56 | 49 - 53 | 35 - 36 |
| 4X | 20.5 - 21 | 57 - 60 | 54 - 57 | 36 - 37 |
| 5X | 21 - 21.5 | 61 - 64 | 58 - 60 | 37 - 38 |