Women's Double Knit 1/4-Zip
PHN26139
A comfortable layer made from recycled polyester and spandex with built-in stretch. Its snag-resistant, moisture-wicking fabric offers UPF 50+ sun protection, while a scalloped drop-tail hem adds a polished finish.
Product Color: Black
PHN26139
|
Size
|
Inventory | Price | Quantity | Total | |
|---|---|---|---|---|---|
| 5 | $48.19 | ||||
| 12 | $48.19 | ||||
| 24 | $48.19 | ||||
| 27 | $48.19 | ||||
| 13 | $48.19 | ||||
| 0 | $48.19 |
Get stock alert
Not enough inventory? Submit your email address and desired total quantity below, and we will notify you when stock arrives.
Details
A comfortable layer made from recycled polyester and spandex with built-in stretch. Its snag-resistant, moisture-wicking fabric offers UPF 50+ sun protection, while a scalloped drop-tail hem adds a polished finish.
Product Color: Black
Size chart
Bust: Measure under the arm and around the fullest part of the bust with arms down, keeping tape horizontal.
Body Length: Measured from high point shoulder to finished hem at back.
Sleeve Length: Start at center of neck and measure down shoulder, down sleeve to hem.
| WOMEN'S | SM | MD | LG | XL | 2XL | 3XL | 4XL |
| Size | 4/6 | 8/10 | 12/14 | 16/18 | 20/22 | 24/26 | 28/30 |
| Bust | 35-36 | 37-38 | 39-41 | 42-44 | 45-47 | 48-51 | 52-55 |
| Body Length | 28 | 28 1/2 | 29 | 29 1/2 | 30 | 30 1/2 | 31 |
| Sleeve Length | 31 | 31 1/2 | 32 1/8 | 32 3/4 | 33 3/8 | 33 3/4 | 34 1/8 |
Bust: Measure under the arm and around the fullest part of the bust with arms down, keeping tape horizontal.
Body Length: Measured from high point shoulder to finished hem at back.
Sleeve Length: Start at center of neck and measure down shoulder, down sleeve to hem.