Double Knit 1/4-Zip
PHN26140
A comfortable layer made from recycled polyester and spandex with built-in stretch. Its snag-resistant, moisture-wicking fabric offers UPF 50+ sun protection.
Product Color: Black
PHN26140
|
Size
|
Inventory | Price | Quantity | Total | |
|---|---|---|---|---|---|
| 18 | $48.19 | ||||
| 7 | $48.19 | (12 expected 11/19/2026) | |||
| 7 | $48.19 | (21 expected 11/19/2026) | |||
| 0 | $48.19 | (24 expected 11/19/2026) | |||
| 0 | $48.19 | (12 expected 11/19/2026) | |||
| 0 | $48.19 | (3 expected 11/19/2026) |
Get stock alert
Not enough inventory? Submit your email address and desired total quantity below, and we will notify you when stock arrives.
Details
A comfortable layer made from recycled polyester and spandex with built-in stretch. Its snag-resistant, moisture-wicking fabric offers UPF 50+ sun protection.
Product Color: Black
Size chart
| MEN'S | SM | MD | LG | XL | 2XL | 3XL | 4XL |
| Body Length | 28 3/4 | 29 3/4 | 30 3/4 | 31 3/4 | 32 3/4 | 33 1/4 | 33 3/4 |
| Chest Width | 20 | 21 1/2 | 23 | 24 1/2 | 26 | 28 | 30 |
| Sleeve Length | 34 | 34 3/4 | 35 1/2 | 36 1/4 | 37 | 37 3/4 | 38 1/2 |
Body Length at Back: Measured from high point shoulder to finished hem at back.
Chest Width: Measured across the chest one inch below armhole when laid flat.
Sleeve Length: Start at center of neck and measure down shoulder, down sleeve to hem.