Carharrt Dri Duc Jacket
PHN26233
Built for tough days and cool weather, this Carhartt jacket features durable 12-ounce cotton duck canvas, Wind Fighter® technology, and polyester thermal lining. An attached thermal-lined hood with drawcord closure, rib-knit cuffs and waistband, and a full-length brass zipper help keep you covered. Two large front pockets and two interior pockets offer convenient storage, while triple-stitched main seams add lasting strength. Item Color: Carhartt Brown
PHN26233
|
Size
|
Inventory | Price | Quantity | Total | |
|---|---|---|---|---|---|
| 8 | $125.50 | ||||
| 10 | $125.50 | ||||
| 10 | $125.50 | ||||
| 20 | $125.50 | ||||
| 12 | $128.00 | ||||
| 4 | $130.50 | ||||
| 2 | $133.00 | ||||
| 2 | $135.50 |
Get stock alert
Not enough inventory? Submit your email address and desired total quantity below, and we will notify you when stock arrives.
Details
Built for tough days and cool weather, this Carhartt jacket features durable 12-ounce cotton duck canvas, Wind Fighter® technology, and polyester thermal lining. An attached thermal-lined hood with drawcord closure, rib-knit cuffs and waistband, and a full-length brass zipper help keep you covered. Two large front pockets and two interior pockets offer convenient storage, while triple-stitched main seams add lasting strength. Item Color: Carhartt Brown
Size chart
| MEN'S | SM | MD | LL | 1X | 2X | 3X | 4X | 5X |
|---|---|---|---|---|---|---|---|---|
| Body Length at Back | 28 | 29 | 29 | 30 | 30 | 31 | 31 | 31 |
| Chest | 23 3/4 | 25 3/4 | 27 3/4 | 29 3/4 | 31 3/4 | 33 3/4 | 35 3/4 | 37 3/4 |
| Sleeve Length from Center Back | 36 4/5 | 37 7/8 | 38 1/2 | 39 1/8 | 39 3/4 | 40 1/4 | 40 3/4 | 41 1/4 |
Body Length at Back: Measured from high point shoulder to finished hem at back.
Chest: Measured across the chest one inch below armhole when laid flat.
Sleeve Length from Center Back: Measure from Center Back neck to shoulder point to sleeve hem.