Mens Softshell Vest
PHN26237
Stay comfortable in changing weather with this water-repellent softshell, made from 96% GRS-certified post-consumer recycled polyester and 4% spandex. A flexible bonded fleece layer adds warmth and stretch, while a contrast full-length zipper and secure zippered hand pockets provide everyday convenience. The clean design has no exterior branding and is machine washable for easy care. Item Color: Black
PHN26237
|
Size
|
Inventory | Price | Quantity | Total | |
|---|---|---|---|---|---|
| 9 | $44.75 | ||||
| 19 | $44.75 | ||||
| 32 | $44.75 | ||||
| 38 | $44.75 | ||||
| 20 | $47.25 | ||||
| 9 | $49.75 | ||||
| 6 | $52.25 | ||||
| 3 | $54.75 |
Get stock alert
Not enough inventory? Submit your email address and desired total quantity below, and we will notify you when stock arrives.
Details
Stay comfortable in changing weather with this water-repellent softshell, made from 96% GRS-certified post-consumer recycled polyester and 4% spandex. A flexible bonded fleece layer adds warmth and stretch, while a contrast full-length zipper and secure zippered hand pockets provide everyday convenience. The clean design has no exterior branding and is machine washable for easy care. Item Color: Black
Size chart
| Size | Neck | Chest | Waist | Sleeve Length |
|---|---|---|---|---|
| SM | 15.5 - 16 | 36 - 38 | 31 - 32 | 32.5 - 33 |
| MD | 16.5 - 17 | 39 - 41 | 33 - 35 | 33 - 33.5 |
| LG | 17 - 17.5 | 42 - 44 | 36 - 38 | 33.5 - 34 |
| 1X | 18 - 18.5 | 45 - 48 | 39 - 43 | 34 - 34.5 |
| 2X | 18.5 - 19 | 49 - 52 | 44 - 48 | 34.5 - 35 |
| 3X | 19.5 - 20.5 | 54 - 56 | 49 - 53 | 35 - 36 |
| 4X | 20.5 - 21 | 57 - 60 | 54 - 57 | 36 - 37 |
| 5X | 21 - 21.5 | 61 - 64 | 58 - 60 | 37 - 38 |